Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - 0.8V push-pull differential CPU pairs
  • 7 - 0.8V push-pull differential PCIEX pairs
  • 1 - 0.8V push-pull differential SATA pair
  • 1 - 0.8V push-pull differential CPU/PCIEX selectable pair
  • 1 - 0.8V push-pull differential 27MHz/LCDCLK/PCIEX
  • selectable pair4 - PCI (33MHz)
  • 2 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT96/PCIEX selectable pair
  • 2 - REF, 14.318MHz

Description

9LPR363 is a low power CK505-compliant clock specification. This clock synthesizer provides a single chip solution for
next generation P4 Intel processors and Intel chipsets. ICS9LPR363 is driven with a 14.318MHz crystal.

Applied Filters: