Skip to main content
Renesas Electronics Corporation
2-Output 1.8V PCIe Gen 1-4 Clock Generator with Zo=100 ohms

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Advanced FeaturesSpread Spectrum, Reference Output
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4
ArchitectureCommon
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8
Diff. Output SignalingLP-HCSL
Diff. Outputs2
Diff. Termination Resistors0
FunctionGenerator
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)4
Longevity2040 Apr
MOQ2500
NXP Processor FunctionSerDes Clock
Output Freq Range (MHz)25 - 25, 100 - 100
Output Impedance100
Output Skew (ps)50
Output TypeLP-HCSL, LVCMOS
Output Voltage (V)0.8V, 1.8V
Outputs (#)3
PLLYes
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)45
Price (USD)$1.8513
Product CategoryPCI Express Clocks
Prog. ClockNo
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Thickness (mm)0.9
Width (mm)4
Xtal Freq (MHz)25 - 25
Xtal Inputs (#)1

Description

The 9FGV0241 is a 2-output very low power frequency generator for PCIe Gen 1–4 applications with integrated output terminations providing Zo = 100Ω. The device has two output enables for clock management and supports two different spread spectrum levels in addition to spread off.