Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-Output 3.3 V PCIe Gen 1-2-3 Clock Generator with Zo = 100 ohms

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Advanced FeaturesProgrammable Clock, Spread Spectrum
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon, SRNS
C-C Jitter Max P-P (ps)50
Core Voltage (V)3.3
Diff. Output SignalingLP-HCSL
Diff. Outputs8
Diff. Termination Resistors0
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)6
MOQ260
Output Banks (#)1
Output Freq Range (MHz)100 - 100
Output Impedance100
Output Skew (ps)100
Output TypeLP-HCSL
Output Voltage (V)0.8
Outputs (#)8
PLLYes
Package Area (mm²)36
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)130
Product CategoryPCI Express Clocks
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)6
Xtal Freq (MHz)25 - 25
Xtal Inputs (#)1

Description

The 9FGL839 is an 8-output differential synthesizer for PCI Express Gen 1, Gen 2, and Gen 3 applications. It has integrated terminations providing direct connection to 100Ω transmission lines and saving 32 resistors compared to standard HCSL outputs. The 9FGL839 supports common, data, and Separate Reference no-Spread (SRnS) PCIe clock architectures.