Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - CPU differential low power push-pull pairs
  • 7 - SRC differential push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull pair
  • 1 - SRC/DOT selectable differential low power push-pull pair
  • 1 - SRC/SE selectable differential push-pull pair/Single-ended outputs
  • 5 - PCI, 33MHz
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz
  • CPU outputs cycle-cycle jitter < 85ps
  • SRC output cycle-cycle jitter < 125ps
  • PCI outputs cycle-cycle jitter < 250ps
  • +/- 100ppm frequency accuracy on all outputs
  • SRC outputs meet PCIe Gen2 when sourced from PLL3
  • Supports spread spectrum modulation, 0 to -0.5% down spread
  • Supports CPU clks up to 400MHz
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning

Description

9EPRS525 is compliant Intel CK505 Yellow Cover specification. This clock synthesizer provides a single chip solution for Intel desktop chipsets. 9EPRS525 is driven with a 14.318MHz crystal. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9EPRS525AGILFObsoleteN/AOut of StockTSSOP56#IYesTube
9EPRS525AGILFTObsoleteN/AOut of StockTSSOP56#IYesReel
9EPRS525AGLFObsoleteN/AIn StockTSSOP56#CYesTube
9EPRS525AGLFTObsoleteN/AOut of StockTSSOP56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?