Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Embedded 56-pin Industrial Temperature Range CK505 Compatible Clock

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)56
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)34
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
100M Non-SSC Outputs1
100M SSC Outputs7
25M Outputs1
Advanced FeaturesCPU 100M-400M output pair(s), SRC/DOT96 output pair(s), SRC/SE output pair(s), 14.318M output(s), 48M output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Diff. Termination Resistors0
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Inputs (#)1
Length (mm)14
MOQ102
Output Banks (#)9
Output Freq Range (MHz)14.318 - 400
Output Skew (ps)100
Output TypeLP-HCSL, LVTTL
Output Voltage (V)1.5V, 1.8V, 2.5V, 3.3V
PCI 33.33M Outputs (#)5
Package Area (mm²)85.4
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Power Consumption Typ (mW)450
Price (USD)$13.737
Product CategoryPCI Express Clocks
Prog. ClockYes
Prog. InterfaceSMBus
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.318 - 14.318