Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 3 - CPU low power differential push-pull pairs
  • 3 - SRC low power differential push-pull pairs
  • 1 - LCD100 SSCD low power differential push-pull pair
  • 1 - DOT96 low power differential push-pull pair
  • 1 - REF, 14.31818MHz, 3.3V SE output
  • Industrial temperature range compliant
  • Supports ULV CPUs with 67 to 167 MHz CPU outputs
  • Dedicated TEST/SEL and TEST/MODE pins saves isolation resistors on pins
  • CPU STOP# input for power management
  • Fully integrated Vreg
  • Integrated series resistors on differential outputs
  • 1.5V VDD IO operation, 3.3V VDD core and REF supply pin for REF
  • -40 to +85C operating range

Description

Ultra Mobile PC Clock For Embedded Applications

Applied Filters: