Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8 output PCIe PLL with spread injection

Package Information

Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputNo
Additive Phase Jitter Typ P-P (ps)10
Additive Phase Jitter Typ RMS (fs)0.5
Advanced FeaturesHW PLL mode control, Spread Injection
App Jitter CompliancePCIe Gen1, PCIe Gen2
ArchitectureCommon
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Clock Spec.DB800
Core Voltage (V)3.3
Die FormNo
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs8
Diff. Termination Resistors32
Input Freq (MHz)90
Length (mm)12.5
MOQ117
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)50 - 400
Output Skew (ps)50
Output TypeHCSL
Output Voltage (V)0.7
Outputs (#)8
PCIe GenerationGen1, Gen2
PLLYes
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3.1
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Power Consumption Typ (mW)578
Qty. per Carrier (#)39
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1

Description

8-output PCIe PLL with spread injection