Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
6-Output 1.8V PCIe Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG40
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)40
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)250
Additive Phase Jitter Typ RMS (ps)0.25
Advanced FeaturesMultiple SMBus addresses
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5
ArchitectureCommon, SRNS, SRIS
C-C Jitter Max P-P (ps)50
Core Voltage (V)1.8V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs6
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)30 - 175
Input TypeHCSL
Length (mm)5
MOQ490
Output Banks (#)1
Output Freq Range (MHz)1 - 200
Output Impedance33
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.8V
PLLYes
Package Area (mm²)25
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Pkg. TypeVFQFPN
Power Consumption Typ (mW)55
Price (USD)$2.75659
Product CategoryPCI Express Clocks
Prog. ClockNo
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5

Description

The 9DBV0631 6-output 1.8V PCIe zero-delay/fanout clock buffer is a member of Renesas' very-low power PCIe family. The device has six Output Enable (OE) pins for clock management and three selectable SMBus addresses.