Skip to main content
Renesas Electronics Corporation

Features

  • Direct connection to 100 ohm transmission lines; saves 8 resistors compared to standard PCIe devices
  • 35 mW typical power consumption in PLL mode; minimal power consumption
  • OE# pins; support DIF power management
  • HCSL-compatible differential input; can be driven by common clock sources
  • LP-HCSL differential clock outputs; reduced power and board space
  • Programmable slew rate for each output; allows tuning for various line lengths
  • Programmable output amplitude; allows tuning for various application environments
  • Pin/software selectable PLL bandwidth and PLL Bypass; minimize phase jitter for each application
  • Outputs blocked until PLL is locked; clean system start-up
  • Configuration can be accomplished with strapping pins; SMBus interface not required for device control
  • 3.3 V tolerant SMBus interface  works with legacy controllers
  • Space-saving 4x4mm 24-pin VFQFPN; minimal board space

Description

The 9DBU0241 is a member of IDT's 1.5 V Ultra-Low-Power (ULP) PCIe family. It has integrated output terminations providing Zo=100 ohms for direct connection to 100 ohm transmission lines. The device has 2 output enables for clock management.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 167
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)35
Supply Voltage (V)1.5 - 1.5
Output TypeLP-HCSL
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Input Freq (MHz)30 - 175
Additive Phase Jitter Typ RMS (fs)313
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)1.5
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applied Filters: