Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Additive PCIe Gen 6 CC jitter < 18fs RMS (Fanout mode)
  • PCIe Gen 6 CC jitter < 100fs RMS (High-BW Zero-Delay Buffer (ZDB) mode)
  • 2 Low Power HCSL (LP-HCSL) outputs eliminate 4 resistors per output pair
  • Direct connection to 85Ω transmission lines
  • Dedicated OE# pin for each output
  • Spread spectrum tolerant
  • Pin or SMBus configuration
  • 3 selectable SMBus addresses
  • SMBus interface is not required for device operation
  • Easy AC coupling to other logic families, see application note AN-891.
  • Space-saving 24-pin 4mm × 4mm VFQFPN

Description

The 9DBL0252 2-output zero-delay/fanout buffer is a 3.3V member of Renesas' full-featured PCIe family. The 9DBL0252 supports PCIe Gen 1 through Gen 6 and both Common and Independent Reference Clock architectures.

For information regarding evaluation boards and material, please contact your local sales representative.

Parameters

AttributesValue
Diff. Outputs2
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 200
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)100
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)16
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 200
Additive Phase Jitter Typ RMS (fs)300
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)App Jitter ComplianceQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9DBL0252CKILFActiveAvailable2040 AprOut of StockVFQFPN1ku | $1.1624#Tray1PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen60490#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9DBL0252CKILFTActiveN/A2040 AprOut of StockVFQFPN1ku | $1.1624#Reel1PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen62500#0Yese3 Sn-40 to 85°CTAIWANTAIWAN
9DBL0252BKILFObsoleteN/AOut of StockVFQFPN24#Tray1PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen50490#Yese3 Sn-40 to 85°C
9DBL0252BKILFTObsoleteN/AOut of StockVFQFPN24#Reel1PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen52500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?