Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-output Differential Buffer for PCIe Gen2

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)30
Package Area (mm²)119.3
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Power Consumption Typ (mW)627
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Accepts Spread Spec InputYes
Advanced FeaturesHW PLL mode control
App Jitter CompliancePCIe Gen1, PCIe Gen2
ArchitectureCommon
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameDB800v2
Core Voltage (V)3.3
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingHCSL
Diff. Outputs8
Diff. Termination Resistors32
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)100
Input TypeHCSL
Inputs (#)1
Length (mm)15.9
MOQ180
Output Banks (#)1
Output Freq Range (MHz)33.33 - 400
Output Skew (ps)50
Output TypeHCSL
Output Voltage (V)0.8
Outputs (#)8
PLLYes
Phase Jitter Max RMS (ps)0.1
Pkg. TypeSSOP
Price (USD)$3.31173
Product CategoryPCI Express Clocks
Prog. ClockNo
Prog. InterfaceSMBUS
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)2.3
Width (mm)7.5

Description

The 9DB803 is compatible with the Intel DB800v2 Differential Buffer Specification. This buffer provides 8 PCI Express Gen2 clocks. The 9DB803 is driven by a differential output pair from a CK410B+, CK505 or CK509B main clock generator.