Features
- 4- 0.7 V HCSL differential output pairs
- Phase jitter: PCIe Gen1 < 86 ps peak to peak
- Supports zero delay buffer mode and fanout mode
- Bandwidth programming available
- 50-100 MHz operation in PLL mode
- 50-400 MHz operation in Bypass mode
Description
The 9DB401 follows the Intel DB400 Differential Buffer Specification v2.0. This buffer provides four PCI-Express SRC clocks. The 9DB401 is driven by a differential input pair from a CK409/CK410/CK410M main clock generator, such as the 952601, 954101 or 954201. It provides outputs meeting tight cycle-to-cycle jitter (50 ps) and output-to-output skew (50ps) requirements.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Chipset Name | Input Freq (MHz) | Output Voltage (V) | Package Area (mm²) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 9DB401BFLF | Obsolete | N/A | Out of Stock | SSOP | 28# | Tube | 1 | 0 | 47# | Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle | 100 - 200 | 0.8V | 54.1mm² | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 9DB401BFLFT | Obsolete | N/A | Out of Stock | SSOP | 28# | Reel | 1 | 1500# | 0 | Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle | 100 - 200 | 0.8V | 54.1mm² | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 9DB401BGLF | Obsolete | N/A | Out of Stock | TSSOP | 28# | Tube | 1 | 0 | 50# | Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle | 100 - 200 | 0.8V | 42.7mm² | 9.7 x 4.4 x 1.0 | Yes | e3 Sn | 0 to 70°C |
| 9DB401BGLFT | Obsolete | N/A | Out of Stock | TSSOP | 28# | Reel | 1 | 2000# | 0 | Blackford, Clarksboro, Greencreek, Lindenhurst, Twincastle | 100 - 200 | 0.8V | 42.7mm² | 9.7 x 4.4 x 1.0 | Yes | e3 Sn | 0 to 70°C |
| 9DB401CFLF | Obsolete | N/A | Out of Stock | SSOP | 28# | Tube | 1 | 0 | 47# | DB400 | 200 | 3.3V | 54.1mm² | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 9DB401CFLFT | Obsolete | N/A | Out of Stock | SSOP | 28# | Reel | 1 | 1500# | 0 | DB400 | 200 | 3.3V | 54.1mm² | 10.2 x 5.3 x 1.73 | Yes | e3 Sn | 0 to 70°C |
| 9DB401CGLF | Obsolete | N/A | In Stock | TSSOP | 28# | Tube | 1 | 0 | 50# | DB400 | 200 | 3.3V | 42.7mm² | 9.7 x 4.4 x 1.0 | Yes | e3 Sn | 0 to 70°C |
| 9DB401CGLFT | Obsolete | N/A | In Stock | TSSOP | 28# | Reel | 1 | 2000# | 0 | DB400 | 200 | 3.3V | 42.7mm² | 9.7 x 4.4 x 1.0 | Yes | e3 Sn | 0 to 70°C |
Filters
Applied Filters
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 1.9 MB 7WDXRDKU4E7E-5-57315 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 120 KB 7WDXRDKU4E7E-5-57289 May 06, 2014
- Application NotePDF 160 KB 7WDXRDKU4E7E-5-57287 May 06, 2014
- Product Change NoticePDF 148 KB 7WDXRDKU4E7E-5-55894 Jul 29, 2013
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- End Of Life NoticePDF 218 KB 7WDXRDKU4E7E-5-62868 Apr 26, 2018
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 1.9 MB 7WDXRDKU4E7E-5-57315 May 13, 2014View More (10)
Application Notes & White Papers (10)
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- End Of Life NoticePDF 218 KB 7WDXRDKU4E7E-5-62868 Apr 26, 2018
- End Of Life NoticePDF 606 KB 7WDXRDKU4E7E-5-62524 Nov 29, 2017
- End Of Life NoticePDF 599 KB 7WDXRDKU4E7E-5-61808 Aug 24, 2017View More (13)
Product Notices (PCN, EOL, etc) (13)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
This is the first video in our PCIe series. In this video, we define PCIe architectures, focusing on common and separate clock architectures. Watch the rest of the video series below where Ron will cover the impact of different timing architectures.
In this episode, Ron Wade from IDT (acquired by Renesas) explains PCIe common clocking and its impact on timing solutions. Learn about using a single clock source, fan-out buffers, and the considerations for spread spectrum and non-spread spectrum clocking in PCIe systems.
In this video, we explore PCIe with separate reference clocks and the effects of clock selection. Learn how separate reference clocks work and their impact on system performance and stability.
This video provides a high-level overview of Separate Reference Clock with Independent Spread (SRIS) architectures for PCI Express systems, additional performance requirements that this clocking architecture imposes on the reference clocks, and some system implications encountered trying to implement the architecture.