Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 19- 0.7 V HCSL differential output pairs
  • Phase jitter: PCIe Gen2 < 3.1 ps rms
  • Phase jitter: PCIe Gen1 < 86 ps peak to peak
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 8 selectable SMBus addresses for easy system expansion 90-147 MHz operation in PLL mode
  • 33-400 MHz operation in Bypass mode

Description

The 9DB1904 is electrically compatible to the Intel DB1900GS Differential Buffer Specification. This buffer provides 19-Output clocks for PCI-Express Gen2 or Intel QPI applications. A differential clock from a CK410B+ main clock generator, such as the 932S421 drives the 9DB1904. The 9DB1904 can provide outputs up to 400 MHz in Bypass Mode.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
9DB1904BKLFObsoleteN/AOut of StockVFQFPN72#Tray30168#Yese3 Sn0 to 70°C
9DB1904BKLFTObsoleteN/AOut of StockVFQFPN72#Reel32500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?