Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 10 - PCI, 33MHz
  • 2 - REF, 14.318MHz
  • 3 - 3V66, 66.66MHz
  • 1 - 48MHz
  • 1 - 24/48MHz selectable output
  • 3 - PCI ExpressTM 0.7V current mode differential pairs
  • 1 CPU/PCI Express 0.7 current mode selectable
  • differential pair

Description

IDT953008 is a 56-pin clock chip for P4 type processors with PCI Express.

Applied Filters: