Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Programmable Timing Control Hub™ for Next Gen P4™ processor

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)125
Chipset ManufacturerVIA
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
FunctionClock Generator
Input Freq (MHz)14.318 - 400
Length (mm)12.5
MOQ2000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.318 - 400
Output Voltage (V)2.5V, 3.3V
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.3182 - 14.3182
Xtal Inputs (#)1

Description

The 952926 is a 48-pin clock chip for VIA VX/CX 700 style chipsets. When used with a fanout DDR buffer, such as the 93788, it provides all the necessary clock signals for such a system.
The 952926 is part of a line of IDT clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates the newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.