Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 Differential CPU Clock Pairs @ 3.3V
  • 7 PCI (3.3V) @ 33.3MHz
  • 3 PCI_F (3.3V) @ 33.3MHz
  • 1 USB (3.3V) @ 48MHz
  • 1 DOT (3.3V) @ 48MHz
  • 1 REF (3.3V) @ 14.318MHz
  • 5 3V66 (3.3V) @ 66.6MHz
  • 1 VCH/3V66 (3.3V) @ 48MHz or 66.6MHz
  • Programmable output frequency.
  • Programmable output divider ratios.
  • Programmable output rise/fall time.
  • Programmable output skew.
  • Programmable spread percentage for EMI control.
  • Watchdog timer technology to reset system if system malfunctions.
  • Programmable watch dog safe frequency.
  • Support I2C Index read/write and block read/write operations.
  • Uses external 14.318MHz crystal.
  • CPU Output Jitter <150ps
  • 3V66 Output Jitter <250ps
  • CPU Output Skew <100ps

Description

Programmable Timing Control Hub™ for P4™

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
950227AFTObsoleteN/AOut of StockSSOP56#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?