Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Programmable Timing Control Hub™ For P4™

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)150
Chipset ManufacturerIntel
Clock Spec.CK408
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)14.318 - 14.318
Input TypeCrystal
Inputs (#)1
Length (mm)15.9
MOQ1000
Moisture Sensitivity Level (MSL)1
Output Banks (#)6
Output Freq Range (MHz)14.318 - 200
Output Skew (ps)100
Output Voltage (V)3.3
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.3
Width (mm)7.5

Description

The 950202 is a single chip clock solution for desktop designs using the Intel 845 chipset with PC133 or DDR memory. It provides all necessary clock signals for such a system. The 950202 is part of a whole new line of ICS clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates ICS's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.