Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 - CPUs @ 2.5V
  • 13 - SDRAM @ 3.3V
  • 3 - 3V66 @ 3.3V
  • 8 - PCI @3.3V
  • 1 - 24/48MHz@ 3.3V
  • 1 - 48MHz @ 3.3V fixed
  • 1 - REF @3.3V, 14.318MHz

Description

The IDT94201 belongs to IDT new generation of programmable system clock generators. It employs serial programming I2C interface as a vehicle for changing output functions, changing output frequency, configuring output strength, configuring output to output skew, changing spread spectrum amount, changing group divider ratio and dis/enabling individual clocks. This device also has IDT propriety 'Watchdog Timer' technology which will reset the frequency to a safe setting if the system become unstable from over clocking.

Applied Filters: