Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 4 - HCSL CPU outputs
  • 4 - HCSL Non-Spread SAS/SRC outputs
  • 3 - HCSL SRC outputs
  • 1 - HCSL DOT96 output
  • 1 - 3.3V 48M output
  • 5 - 3.3V PCI outputs
  • 1 - 3.3V 14.318M output
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak to peak
  • Phase jitter: QPI 9.6GT/s < 0.2ps rms
  • Phase jitter: SAS <1.3ps rms64-TSSOP/QFN Package

Description

The 932SQ420 is an Intel CK420BQ main clock synthesizer for Romley-generation and newer Intel-based server platforms. The 932SQ420 is driven with a 25 MHz crystal for maximum performance. It generates CPU outputs of 100 or 133.33 MHz.

Parameters

AttributesValue
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
Output TypeHCSL, LVTTL
Product CategoryPCI Express Clocks, Processor Clock Generators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applied Filters: