Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
CK410B+ Derivative Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
App Jitter CompliancePCIe Gen1, PCIe Gen2, FBD
Qty. per Reel (#)0
Qty. per Carrier (#)34
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
100M Non-SSC Outputs9
100M SSC Outputs0
25M Outputs0
Advanced Features14.318M output(s), 48M output(s), 100M output(s), 133.33M output(s), 200M output(s), 266.67M output(s), 333.33M output(s), 400M output(s)
Chipset ManufacturerIntel
Clock Spec.CK410B+ Derivative
Diff. Termination Resistors36
FunctionClock Generator
Length (mm)14
MOQ2006
Output TypeHCSL, LVTTL
PCI 33.33M Outputs (#)7
Package Area (mm²)85.4
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Pkg. TypeTSSOP
Power Consumption Typ (mW)1156
Product CategoryProcessor Clock Generators
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.318 - 14.318

Description

The IDT932S431 is a CK410B+ compatible main clock for Intel server platforms. The IDT932S421 is driven with a 14.318MHz crystal. It generates 4 CPU outputs up to 400MHz and 5 Low-drift PCI Gen2 clocks for Non-Transparent Bridging applications. The 48 MHz USB clock is an exact 48.000 MHz clock.