Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 3.3V outputs: SDRAM, PCI, REF, 48/24MHz
  • 2.5V outputs: CPU, IOAPIC
  • 20 ohm CPU clock output impedance
  • 20 ohm PCI clock output impedance
  • Skew from CPU (earlier) to PCI clock - 1.5 to 4 ns, center 2.6 ns.
  • No external load cap for CL=18pF crystals
  • ±175 ps CPU clock skew
  • 250ps (cycle to cycle) CPU jitter
  • Smooth frequency switch, with selections from 66.8 to 150 MHz CPU.
  • I2C interface for programming
  • 3ms power up clock stable time
  • Clock duty cycle 45-55%.
  • 48 pin 300 mil SSOP package
  • 3.3V operation, 5V tolerant inputs (with series R)
  • 5ns propagation delay SDRAM from Buffer Input

Description

The IDT9248-39 generates all clocks required for high speed RISC or CISC microprocessor systems such as Intel PentiumPro or Cyrix. Eight different reference frequency multiplying factors are externally selectable with smooth frequency transitions.

Applied Filters: