Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low EMI,Spread Modulating,Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesProgrammable Clock, Spread Spectrum, Reference Output
C-C Jitter Max P-P (ps)150
C-C Jitter Typ P-P (ps)50
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)14.318 - 80
Input TypeLVCMOS
Inputs (#)1
Length (mm)3.1
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)14.318 - 80
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)13.6
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

Low EMI, Spread Modulating, Clock Generator