Skip to main content
Renesas Electronics Corporation

Features

  • ICS91719 is a Spread Spectrum Clock targeted for Mobile PC and LCD panel applications. Generates an EMI optimized clock signal (EMI peak reduction of 7- 14 dB on 3rd-19th harmonics) through use of Spread Spectrum techniques.
  • ICS91719 focuses on the lower input frequency range of 14.318 to 80.00 MHz with a spread modulation of 20kHz to 40kHz.
  • Supply Voltages: VDD = 3.3V ±0.3V
  • Frequency range: 14.318 MHz

Description

Low EMI, Spread Modulating, Clock Generator

Applied Filters: