Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Sixteen bidirectional M-LVDS ports
  • Operating frequency: up to 350MHz (maximum)
  • Switchable termination resistors
  • I²C support with read-back capabilities up to 400kHz
  • PCI Express (2.5Gb/S), Gen 2 (5Gb/s) and Gen 3 (8Gb/s) jitter compliant
  • Architecturally compliant with MicroTCA.4 specification
  • Output polarity inversion
  • Support for 1PPS signals
  • Full 3.3V supply voltage
  • 12mm x 12mm, 100-lead VFQFN
  • E-Pad size: 6.9mm x 6.9mm
  • 0 °C to +70 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8V54816A is a 16-port, bidirectional cross-point clock switch designed for clock distribution in MicroTCA.4 systems. It features 16 bidirectional M-LVDS ports. Each port can be individually set as input or output. Each output port can be connected to any port defined as input. Each port features switchable termination (ON: 100Ω, OFF: High impedance). Output ports can drive up to 19-inch PCB tracks with M-LVDS levels. The device is optimized for very low additive phase noise. Configuration of the device is achieved by I²C. At startup, a default configuration is set where all ports are in High-Impedance mode with outputs disabled.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8V54816ANLGObsoleteN/AOut of StockVFQFPN100#Tray30168#Yese3 Sn0 to 70°C
8V54816ANLG8ObsoleteN/AOut of StockVFQFPN100#Reel31500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?