Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-Port, Bidirectional M-LVDS Clock Cross-Point Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG100
Lead Count (#):100
Pkg. Dimensions (mm):12.0 x 12.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)168
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
105°C Max. Case Temp.0
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)320
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
Core Voltage (V)3.3
Diff. Input SignalingM-LVDS, LVDS
Diff. Inputs16
Diff. Output SignalingM-LVDS
Diff. Outputs16
Divider Value1
FunctionMultiplexer
Input Freq (MHz)350
Input TypeM-LVDS, LVDS
Inputs (#)16
Length (mm)12
MOQ168
Output Banks (#)16
Output Freq Range (MHz)350
Output TypeM-LVDS
Output Voltage (V)3.3
Outputs (#)16
PLLNo
Package Area (mm²)144
Pitch (mm)0.4
Pkg. Dimensions (mm)12.0 x 12.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Multiplexers, PCI Express Clocks
Prog. ClockNo
Requires Terms and ConditionsRequires acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)12

Description

The 8V54816A is a 16-port, bidirectional cross-point clock switch designed for clock distribution in MicroTCA.4 systems. It features 16 bidirectional M-LVDS ports. Each port can be individually set as input or output. Each output port can be connected to any port defined as input. Each port features switchable termination (ON: 100Ω, OFF: High impedance). Output ports can drive up to 19-inch PCB tracks with M-LVDS levels. The device is optimized for very low additive phase noise. Configuration of the device is achieved by I²C. At startup, a default configuration is set where all ports are in High-Impedance mode with outputs disabled.