Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock Crystal-to-LVDS, LVCMOS 10-Output Clock Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
100M Non-SSC Outputs2
25M Outputs3
C-C Jitter Max P-P (ps)16
C-C Jitter Typ P-P (ps)9
Core Voltage (V)3.3
Feedback InputNo
FunctionClock Generator
Input Freq (MHz)25 - 25
Input TypeLVCMOS, Crystal
Inputs (#)2
Length (mm)7
MOQ260
Output Banks (#)4
Output Freq Range (MHz)15 - 15, 50 - 50, 100 - 100, 125 - 125
Output SignalingLVDS, LVCMOS
Output Skew (ps)30
Output TypeLVDS, LVCMOS
Output Voltage (V)3.3V, 2.5V, 1.8V
Outputs (#)10
Package Area (mm²)49
Period Jitter Max P-P (ps)8.1
Period Jitter Typ P-P (ps)3
Phase Jitter Max RMS (ps)0.8
Phase Jitter Typ RMS (ps)0.57
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryLow Jitter Clocks (<700 fs RMS), General Purpose Clocks
Prog. ClockNo
Prog. InterfaceNO
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)7
Xtal Freq (KHz)25000 - 25000
Xtal Freq (MHz)25 - 25
Xtal Inputs (#)1

Description

The 8V44S269 is a ten LVDS/LVTTL output clock synthesizer designed for instrumentation and wireless applications. The device generates four copies of a 125MHz, two copies of a 100MHz differential LVDS clock, and one 50MHz (LVCMOS) signal with excellent phase jitter performance. The PLL is optimized for a reference frequency of 25MHz. Both a crystal interface and a single-ended input are supported for the reference frequency. Three LVCMOS outputs duplicate the reference frequency and are provided for clock tree cascade purposes. Each of the four LVCMOS outputs can be supplied with either 3.3V, 2.5V, or 1.8V, forming the respective LVCMOS output levels of 3.3V, 2.5V, or 1.8V. The device uses Renesas' third-generation FemtoClock® technology for an optimum of high clock frequency and low phase noise performance, combined with a low power consumption. The device supports a 3.3V voltage supply and is packaged in a small, lead-free (RoHS 6) 48-lead VFQFN package.