Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Eight selectable 100MHz and 156.25MHz clocks for PCI Express, sRIO and GbE, HCSL interface levels
  • One single-ended QF LVCMOS/LVTTL clock output at 50MHz
  • Selectable external crystal or differential (single-ended) input source
  • Crystal oscillator interface designed for 25MHz, parallel resonant crystal
  • Differential CLK, nCLK input pair that can accept: LVPECL, LVDS, LVHSTL, and HCSL input levels
  • Internal resistor bias on nCLK pin allows the user to drive CLK input with external single-ended (LVCMOS/LVTTL) input levels
  • Full 3.3V supply mode
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8V41N010 is a PLL-based clock generator specifically designed for Cavium Networks Octeon II processors. This high-performance device is optimized to generate the processor core reference clock, the PCI-Express, sRIO, XAUI, SerDes reference clocks, and the clocks for both the Gigabit Ethernet MAC and PHY. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The industrial temperature range of the 8V41N010 supports telecommunication, networking, and storage requirements.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8V41N010NLGIObsoleteN/AIn StockVFQFPN72#Tray30168#Yese3 Sn-40 to 85°C
8V41N010NLGI8ObsoleteN/AOut of StockVFQFPN72#Reel32500#0Yese3 Sn-40 to 85°C

Support Communities

  1. 8V41N010I Phase synchronization

    I am looking for an alternative product to 8V41N010. I would like to know if the output phase of this chip is synchronized when QA0 to QE1 are output simultaneously?

    Mar 9, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?