Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Clock Generator For Cavium Processors

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG72
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)72
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced Features50M output(s), 100M output(s), 156.25M output(s)
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, XAUI, RXAUI
Chipset ManufacturerCavium
Clock Spec.Cavium: Period Jitter < 25 ps
Core Voltage (V)3.3V
Feedback InputNo
FunctionGenerator
Input Freq (MHz)25 - 25
Input TypeCrystal, LVCMOS, LVDS, LVPECL, LVHSTL, HCSL
Inputs (#)2
Length (mm)10
MOQ2500
Output Banks (#)6
Output Freq Range (MHz)50 - 50, 100 - 100, 156.25 - 156.25
Output TypeLVCMOS, HCSL
Output Voltage (V)3.3V
Outputs (#)9
Package Area (mm²)100
Phase Jitter Max RMS (ps)0.45
Phase Jitter Typ RMS (ps)0.32
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryGeneral Purpose Clocks, PCI Express Clocks, Processor Clock Generators
Prog. ClockNo
Reel Size (in)13
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Thickness (mm)1
Width (mm)10

Description

The 8V41N010 is a PLL-based clock generator specifically designed for Cavium Networks Octeon II processors. This high-performance device is optimized to generate the processor core reference clock, the PCI-Express, sRIO, XAUI, SerDes reference clocks, and the clocks for both the Gigabit Ethernet MAC and PHY. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The industrial temperature range of the 8V41N010 supports telecommunication, networking, and storage requirements.