Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1:4 LVDS Fanout Buffer with 2-Input Multiplexer for 1PPS Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)65
Additive Phase Jitter Typ RMS (ps)0.065
Adjustable PhaseNo
Advanced Features1PPS Clock multiplexer
Channels (#)1
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)1000
Input TypeLVDS, LVPECL, Sine Wave
Inputs (#)2
Length (mm)4
MOQ75
Noise Floor (dBc/Hz)-152
Output Banks (#)1
Output Freq Range (MHz)1000, 500, 250, 125
Output Skew (ps)65
Output TypeLVDS, LVCMOS
Output Voltage (V)2.5V, 3.3V
Outputs (#)6
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, RF Buffers
Prog. InterfacePin select
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)4

Description

The 8V34S204 is a differential 1:4 LVDS fanout buffer with a 2:1 input multiplexer. The device accepts DC to 250MHz clock and data signals and is designed for 1Hz clock/1PPS, 2kHz and 8kHz signal distribution. Controlled by the input modes election pin, the differential input stages accept both rectangular or sinusoidal signals. The 8V34S204 also provides level-translated LVCMOS/LVTTL outputs which are copies of the individual differential inputs CLKA and CLKB. The propagation delay of the device is very low, providing an ideal solution for clock distribution circuits with tight phase alignment requirements. The multiplexer select pin (SEL) allows for the selection of one out of two input signals, which is copied to the four differential outputs.