| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 48 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 260 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| 105°C Max. Case Temp. | 0 |
| Accepts Spread Spec Input | Yes |
| Additive Phase Jitter Typ RMS (fs) | 150 |
| Additive Phase Jitter Typ RMS (ps) | 0.15 |
| App Jitter Compliance | FBD, PCIe Gen1, PCIe Gen2, PCIe Gen3 |
| Architecture | Common |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | LVDS, HSTL, LVPECL, HCSL |
| Diff. Inputs | 1 |
| Diff. Output Signaling | HCSL |
| Diff. Outputs | 12 |
| Divider Value | 1 |
| Input Freq (MHz) | 250 |
| Input Type | LVDS, HSTL, LVPECL, HCSL |
| Inputs (#) | 1 |
| Length (mm) | 7 |
| MOQ | 260 |
| Output Banks (#) | 1 |
| Output Skew (ps) | 395 |
| Output Type | HCSL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 12 |
| PLL | No |
| Package Area (mm²) | 49 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 898 |
| Product Category | PCI Express Clocks |
| Prog. Clock | No |
| Requires Terms and Conditions | Requires acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 7 |
The 8V31012 is a 1-to-12 differential HCSL fanout buffer designed to translate any differential signal levels to differential HCSL output levels. An external reference resistor is used to set the value of the current supplied to an external load/termination resistor. The load resistor value is chosen to equal the value of the characteristic line impedance of 50Ω. The 8V31012 is characterized to an operating supply voltage of 3.3V.
The differential HCSL outputs, accurate crossover voltage, and duty cycle make the 8V31012 ideal for interfacing to PCI Express and FBDIMM applications.