Features
- Four banks of two low skew outputs
- Selectable bank output divider values: ÷1 through ÷6 and ÷8
- Individual outputs remain enabled while serial loading new device configurations
- One differential PCLK, nPCLK input
- PCLK, nPCLK input pair can accept the following differential input levels: LVPECL, LVDS, or CML levels
- Maximum input frequency: 1.5GHz
- LVCMOS control inputs
- QXx ÷1 edge aligned to QXx ÷n edge
- Individual output divider control via serial interface
- Individual output enable/disable control via serial interface
- Individual output type control, LVDS or LVPECL, via serial interface
- 2.375V to 3.465V supply voltage operation
- -40 °C to 85 °C ambient operating temperature
- Available in lead-free (RoHS 6) package
Description
The 8T79S828-08I is a high-performance, 1-to-8, differential input to universal output clock divider and fanout buffer. The device is designed for frequency-division and signal fanout of high-frequency clock signals in applications requiring four different output frequencies generated simultaneously. Each bank of two outputs has a selectable divider value of ÷1 thru ÷6 and ÷8. The 8T79S828-08I is optimized for 3.3V and 2.5V supply voltages and a temperature range of -40 °C to 85 °C. The device is packaged in a space saving 32-lead VFQFN package.
Parameters
| Attributes | Value |
|---|---|
| Function | Buffer, Divider |
| Outputs (#) | 8 |
| Output Type | LVPECL, LVDS |
| Output Freq Range (MHz) | 1500 |
| Input Type | LVPECL, LVDS, CML |
| Output Banks (#) | 4 |
| Output Voltage (V) | 2.5V, 3.3V |
| Output Skew (ps) | 80 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 5.0 x 5.0 x 0.9 | 32 | 0.5 |
Applied Filters:
Loading
Filters
Software & Tools
Sample Code
Simulation Models
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming prior to shipment. Presented by Steven Gutierrez, Senior Product Application Engineer at IDT.