Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • High-performance fanout buffer clock and fanout buffer
  • Input clock signal is distributed to one LVPECL and one LVCMOS output
  • Configurable output dividers for both LVPECL and LVCMOS outputs
  • Supports clock frequencies up to 1000MHz (LVPECL) and up to 200MHz (LVCMOS)
  • Flexible differential input supports LVPECL, LVDS, and CML
  • VBB generator output supports single-ended input signal applications
  • Optimized for low phase noise
  • 650ps delay between LVCMOS and LVPECL minimizes coupling between outputs
  • Supply voltage: 3.3V or 2.5V
  • -40 °C to 85 °C ambient operating temperature
  • 16 VFQFN package (3mm x 3mm)

Description

The 8T73S1802 is a fully integrated clock fanout buffer and frequency divider. The input signal is frequency-divided and then fanned out to one differential LVPECL and one LVCMOS output. Each of the outputs can select its individual divider value from the range of ÷1, ÷2, ÷4 and ÷8. Three control inputs EN, SEL0, and SEL1 (3-level logic) are available to select the frequency dividers and the output enable/disable state. The single-ended LVCMOS output is phase-delayed by 650ps to minimize coupling of LVCMOS switching into the differential output during its signal transition.

The 8T73S1802 is optimized to deliver very low phase noise clocks. The VBB output generates a common-mode voltage reference for the differential clock input so that connecting the VBB pin to an unused input (nCLK) enables to use of single-ended input signals. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements. The 8T73S1802 can be used with a 3.3V or a 2.5V power supply.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, Clock Dividers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0160.5

Applied Filters: