| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 72 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 168 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | 12-Output Frequency Synthesizer, Programmable Clock |
| Application | Clock Synthesizer |
| C-C Jitter Max P-P (ps) | 40 |
| Channels (#) | 1 |
| Core Voltage (V) | 3.3V, 2.5V |
| Diff. Inputs | 1 |
| Diff. Outputs | 12 |
| Family Name | FemtoClock Synthesizer |
| Feedback Divider | 1 - 255 |
| Feedback Input | No |
| Fractional Output Dividers (#) | 8 |
| Input Freq (MHz) | 10 - 600 |
| Input Type | Crystal, HCSL, HSTL, LVDS, LVPECL, LVHSTL, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 10 |
| Loop Bandwidth Range (Hz) | 200000 - 200000 |
| MOQ | 168 |
| Output Banks (#) | 10 |
| Output Freq Range (MHz) | 0.008 - 1000 |
| Output Signaling | LVPECL, LVDS, HCSL, LVCMOS |
| Output Skew (ps) | 30 |
| Output Type | LVPECL, LVDS, HCSL, LVCMOS |
| Output Voltage (V) | 3.3V, 2.5V, 1.8V |
| Outputs (#) | 12 |
| Package Area (mm²) | 100 |
| Phase Jitter Typ RMS (fs) | 425 |
| Phase Jitter Typ RMS (ps) | 0.425 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Price (USD) | $20.5772 |
| Product Category | FemtoClock NG, Ultra-Low Jitter Clocks (<300 fs RMS), Jitter Attenuators, Network Synchronization, PDH and SONET/SDH Clocks, Programmable Clocks |
| Prog. Clock | Yes |
| Prog. Interface | I2C |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| VCO Max Freq (MHz) | 4000 |
| VCO Min Freq (MHz) | 3000 |
| Width (mm) | 10 |
| Xtal Freq (KHz) | 40 |
| Xtal Inputs (#) | 1 |
The 8T49N1012 has one fractional-feedback PLL that can be used for frequency synthesis. It is equipped with two integer and eight fractional output dividers, allowing the generation of up to ten different output frequencies, ranging from 8kHz to 1GHz. Eight of these frequencies are completely independent of each other and the inputs. Two more are related frequencies. The twelve outputs may select among LVPECL, LVDS, HSCL, or LVCMOS output levels.
This functionality makes it ideal to be used in any frequency synthesis application, including 1G, 10G, 40G, and 100G Synchronous Ethernet, OTN, and SONET/SDH, including ITU-T G.709 (2009) FEC rates. The device supports Output Enable inputs and Lock and LOS status outputs.