Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Fourth-generation FemtoClock NG PLL technology
  • Three differential output banks:
    Bank A: Selectable between four pairs of LVPECL or four pairs of complementary LVCMOS/LVTTL outputs
    Bank B: Two pairs of LVPECL outputs
    Bank C: Six pairs of LVPECL outputs
  • Selectable clock input or crystal input
  • Supports 25MHz fundamental crystal or 25MHz, 50MHz, 66.67MHz clock input
  • Selectable 156.25MHz, 125MHz, and 100MHz clock for Bank B and Bank C outputs
  • Selectable 156.25MHz, 125MHz, 100MHz, 250MHz, 312.5MHz, 50MHz, 25MHz, 62.5MHz, or 78.125MHz for Bank A outputs
  • PLL lock indication (LVCMOS output)
  • RMS phase jitter at 156.25MHz (12kHz to 20MHz): 0.199ps (typical)
  • Power supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    2.5V/2.5V
  • -40 °C to 85 °C ambient operating temperature
  • 56-lead VFQFN
  • Lead-free (RoHS 6) packaging

Description

The 8T49N012 is a high-performance clock generator with selectable LVPECL or single-ended outputs. The 8T49N012 can generate selectable frequencies from a crystal or a single-ended reference clock. The frequency is selected from the Frequency Selection Table. Excellent phase noise performance is maintained with Renesas’ fourth-generation FemtoClock™ NG PLL technology.

Applied Filters: