Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Voltage 2.5V/3.3V Differential LVPECL/HSTL Fanout Buffer

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Carrier (#)490
Package Area (mm²)25
Pitch (mm)0.5
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)100
Additive Phase Jitter Typ RMS (ps)0.1
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)3000
Input TypeLVPECL, HSTL
Inputs (#)2
Length (mm)5
MOQ490
Output Banks (#)1
Output Freq Range (MHz)3000
Output Skew (ps)50
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)10
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)0.9
Width (mm)5

Description

The 8T33FS6111 is a bipolar monolithic differential clock fanout buffer. Designed for the most demanding clock distribution systems, the 8T33FS6111 supports various applications that require the distribution of precisely aligned differential clock signals. Using SiGe:C technology and a fully differential architecture, the device offers very low skew outputs and superior digital signal characteristics. The target application for this clock driver is high-performance clock distribution in computing, networking, and telecommunication systems.

The 8T33FS6111 is designed for low-skew clock distribution systems and supports clock frequencies up to 2.7GHz. The device accepts two clock sources. The CLKA input can be driven by LVPECL compatible signals, the CLKB input accepts HSTL or LVPECL compatible signals. The selected input signal is distributed to 10 identical, LVPECL outputs. If VBB is connected to the CLKA input and bypassed to GND by a 10nF capacitor, the 8T33FS6111 can be driven by single-ended LVPECL signals utilizing the VBB bias voltage output.

To meet the tight skew specification of the device, both outputs of a differential output pair should be terminated, even if only one output is used. In the case where not all ten outputs are used, the output pairs on the same package side as the parts being used on that side should be terminated. The 8T33FS6111 can be operated from a single 3.3V or 2.5V supply.