Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four differential LVPECL/ECL output pairs
  • Two LVCMOS/LVTTL clock inputs
  • Maximum output frequency: 1GHz
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 100ps (maximum)
  • Propagation delay: 550ps (maximum)
  • Additive phase jitter, RMS: 0.12ps (typical)
  • Full 3.3V and 2.5V operating supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 8S89834I is a high speed 2-to-4 LVCMOS/LVTTL-to-LVPECL/ECL Clock Multiplexer. The 8S89834I is optimized for high speed and very low output skew, making it suitable for use in demanding applications such as SONET, 1 Gigabit and 10 Gigabit Ethernet, and Fibre Channel. The device also has an output enable pin which may be useful for system test and debug purposes. The 8S89834I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Output TypeQty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8S89834AKILFObsoleteN/AOut of StockVFQFPN16#Tray3LVPECL, ECL0624#Yese3 Sn-40 to 85°C
8S89834AKILFTObsoleteN/AOut of StockVFQFPN16#Reel3LVPECL2500#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?