| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 624 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Additive Phase Jitter Typ RMS (fs) | 59 |
| Additive Phase Jitter Typ RMS (ps) | 0.059 |
| Adjustable Phase | No |
| Core Voltage (V) | 2.5 |
| Function | Buffer |
| Input Freq (MHz) | 3200 |
| Input Type | CML, LVDS, LVPECL |
| Inputs (#) | 1 |
| Length (mm) | 3 |
| MOQ | 100 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 3200 |
| Output Skew (ps) | 5 |
| Output Type | CML |
| Output Voltage (V) | 1.8V, 1.2V |
| Outputs (#) | 2 |
| Package Area (mm²) | 9 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 1.0 |
| Pkg. Type | VFQFPN |
| Product Category | Clock Buffers & Drivers, RF Buffers |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 3 |
The 8S54011I is a high-speed 1-to-2 differential-to-CML fanout buffer. The 8S54011I is optimized for high speed and very low output skew, making it suitable for use in demanding applications requiring only the highest performing devices. The internally terminated differential input and VREF_AC pin allow other differential signal families such as LVDS, LVPECL, and CML to be easily interfaced to the input with minimal use of external components.
The 8S54011I is packaged in a small 3mm x 3mm 16-pin VFQFN package which makes it ideal for use in space-constrained applications.