Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guaranteed low skew: 40ps (maximum)
  • Very low duty cycle distortion: < 125ps (maximum)
  • High speed propagation delay: < 1.75ns (maximum)
  • Up to 1GHz operation
  • Selectable inputs
  • Hot insertable and overvoltage tolerant inputs
  • 3.3V/2.5V LVTTL, HSTL eHSTL, LVPECL (2.5V), LVPECL (3.3V), CML or LVDS input interface
  • Selectable differential inputs to six LVDS outputs
  • Power-down mode
  • 2.5V VDD
  • -40 °C to 85 °C ambient operating temperature
  • Available in a VFQFPN package

Description

The 8R9306I 2.5V differential clock buffer is a user-selectable differential input to six LVDS outputs. The fanout from a differential input to six LVDS outputs reduces loading on the preceding driver and provides an efficient clock distribution network. The 8R9306I can act as a translator from a differential HSTL, eHSTL, LVPECL (2.5V), LVPECL (3.3V), CML, or LVDS input to LVDS outputs. A single-ended 3.3V, 2.5V LVTTL input can also be used to translate to LVDS outputs. The redundant input capability allows for an asynchronous change-over from a primary clock source to a secondary clock source. Selectable reference inputs are controlled by SEL. The 8R9306I outputs can be asynchronously enabled/disabled. When disabled, the outputs will drive to the value selected by the GL pin. Multiple power and grounds reduce noise.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, Clock Multiplexers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.85280.65

Applications

  • Clock distribution

Applied Filters: