Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Accepts input frequencies ranging from 1PPS (1Hz) to 700MHz (1GHz in 3.3V HCSL mode)
  • Two differential inputs support LVPECL, LVDS, LVHSTL, HCSL, or LVCMOS reference clocks
  • Generates 8 differential or 16 LVCMOS outputs
  • Outputs are arranged in two banks of four outputs each
  • Select pins control which input drives which of the two output banks
  • Controlled by 3-level input pins that are 3.3V-tolerant for all core voltages
  • Output type may be selected from LVPECL, LVDS, HCSL, or CML
  • Each bank supports a separate power supply of 3.3V, 2.5V, or 1.8V
  • CML outputs support two different voltage swings
  • Individual output enables and output type selection supported
  • Output noise floor of –153dBc/Hz at 156.25MHz
  • Core voltage supply of 3.3V, 2.5V, or 1.8V
  • -40 °C to +85 °C ambient operating temperature
  • Lead-free (RoHS 6) QFN-32 (5mm x 5mm) packaging

Description

The 8P391208 low additive jitter 2:8 buffer is intended to take one or two reference clocks, select between them using a pin selection, and generate up to eight outputs that are the same as the reference frequency. The 8P391208 supports two output banks, each with its own power supply. All outputs in one bank would generate the same output frequency, and each bank can be individually controlled for output type or output enable. The device can operate over the -40 °C to +85 °C temperature range.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN5.0 x 5.0 x 0.9320.5
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8P391208NLGIActiveAvailableOut of StockVFQFPN32#Tray30490#Yese3 Sn-40 to 85°C
8P391208NLGI/WActiveN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C
8P391208NLGI8ActiveN/AOut of StockVFQFPN32#Reel32500#0Yese3 Sn-40 to 85°C

News & Blog Posts

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?