Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fourth generation FemtoClock® NG technology
  • Programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1300MHz
  • Two factory-programmed output frequencies
  • Frequency programming resolution is 218Hz and better
  • Absolute pull range (APR) programmable from ±4.5 to ±754.5ppm
  • One 2.5V or 3.3V LVDS clock output
  • Output enable control input, LVCMOS/LVTTL compatible
  • RMS phase jitter @ 156.25MHz (12kHz - 20MHz): 0.47ps (typical)
  • 2.5V or 3.3V supply voltage
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package

Description

The 8N4DV85 is a LVDS Dual-Frequency Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory-programmed to any two frequencies in the range of 15.476MHz to 866.67MHz and from 975MHz to 1300 MHz to the very high degree of frequency precision of 218Hz or better. The output frequency is selected by the FSEL pin. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements. The device is a member of the high-performance clock family from IDT.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8N4DV85FC-0169CDIObsoleteN/AOut of StockCDIP6#Tray10364#Yese4 Au-40 to 85°C
8N4DV85FC-0169CDI8ObsoleteN/AOut of StockCDIP6#Reel11000#0Yese4 Au-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?