Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fourth-generation FemtoClock NG technology
  • Factory-programmable clock output frequency from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz
  • Frequency programming resolution is 218Hz and better
  • One 2.5V or 3.3V LVPECL clock output
  • Output enable control (positive polarity), LVCMOS/LVTTL compatible
  • RMS phase jitter at 156.25MHz (12kHz to 20MHz): 0.24ps (typical), integer PLL feedback configuration
  • RMS phase jitter at 156.25MHz (1kHz to 40MHz): 0.27ps (typical), integer PLL feedback configuration
  • 2.5V or 3.3V supply
  • -40 °C to 85 °C ambient operating temperature
  • Available in a lead-free (RoHS 6) 6-pin ceramic package

Description

The 8N3S272 is a frequency-programmable crystal oscillator with very flexible frequency programming capabilities. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory programmed to any frequency in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Freq. Stability Total (± PPM)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8N3S272AC-1024CDObsoleteN/AOut of StockCDIP6#Tray1113± PPM0364#Yese4 Au0 to 70°C
8N3S272AC-1024CD8ObsoleteN/AOut of StockCDIP6#Reel1113± PPM1000#0Yese4 Au0 to 70°C
8N3S272AC-1024CDIObsoleteN/AOut of StockCDIP6#Tray1113± PPM0364#Yese4 Au-40 to 85°C
8N3S272AC-1024CDI8ObsoleteN/AOut of StockCDIP6#Reel1113± PPM1000#0Yese4 Au-40 to 85°C
8N3S272EC-1102CDIObsoleteN/AOut of StockCDIP6#Tray163± PPM0364#Yese4 Au-40 to 85°C
8N3S272EC-1102CDI8ObsoleteN/AOut of StockCDIP6#Reel163± PPM1000#0Yese4 Au-40 to 85°C
8N3S272KC-0020CDIObsoleteN/AOut of StockCDIP6#Tray133± PPM0364#Yese4 Au-40 to 85°C
8N3S272KC-0020CDI8ObsoleteN/AOut of StockCDIP6#Reel133± PPM1000#0Yese4 Au-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?