Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Quad-Frequency Programmable VCXO

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:CD10
Lead Count (#):10
Pkg. Dimensions (mm):7.0 x 5.0 x 1.5
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)364
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Abs. Pull Range Min. (± PPM)3
Advanced FeaturesProgrammable Clock
C-C Jitter Typ P-P (ps)15
Core Voltage (V)3.3
Family NameFemtoClock NG
Feedback InputNo
Freq. Accuracy Init. (± PPM)50
Freq. Accuracy Temp. (± PPM)50
Freq. Stability Total (± PPM)63
FunctionVCXO
Length (mm)7
MOQ1
Output Banks (#)1
Output Freq Range (MHz)15.476 - 260
Output SignalingLVCMOS
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)35
Period Jitter Typ P-P (ps)2.6
Phase Jitter Typ RMS (fs)640
Phase Jitter Typ RMS (ps)0.64
Pitch (mm)2.54
Pkg. Dimensions (mm)7.0 x 5.0 x 1.5
Pkg. TypeCLCC
Product CategoryCrystal Oscillators
Prog. ClockYes
Prog. InterfaceI2C
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)1.5
VCO Max Freq (MHz)2600
VCO Min Freq (MHz)1950
Width (mm)5

Description

The 8N0QV01 is a Quad-Frequency Programmable VCXO with very flexible frequency and pull-range programming capabilities. The device uses IDT’s Fourth Generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. The device accepts 2.5V or 3.3V supply and is
packaged in a small, lead-free (RoHS 6) 10-lead ceramic 5mm x 7mm x 1.55mm package.
 
Besides the four default power-up frequencies set by the FSEL0 and FSEL1 pins, the 8N0QV01 can be programmed via the I2C interface to any output clock frequency between 15.476MHz to 260MHz to a very high degree of precision with a frequency step size of 435.9Hz ÷N (N: PLL post divider). Since the FSEL0 and FSEL1 pins are mapped to four independent PLL, P, M and N divider registers (P, MINT, MFRAC and N), reprogramming those registers to other frequencies under control of FSEL0 and FSEL1 is supported. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.