Skip to main content
Renesas Electronics Corporation

Features

  • Extremely low additive phase jitter; supports DB800H requirements
  • 3.3V operation; standard industry power supply
  • Four OE pins each controlling two outputs; easy control of clocks to CPU sockets
  • Universal differential input; can be driven by HCSL or LVPECL clock sources
  • 1MHz to 350MHz operating frequency; covers all popular Ethernet frequencies
  • Space saving 32-pin 5mm x 5mm VFQFN; minimal board space

Description

The 8INT31H800A is an 8-output very high-performance HCSL fanout buffer for high-performance interconnect applications. It can also be used at speeds up to 350MHz. There are four OE pins on the device, each controlling two outputs.

Applied Filters: