Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
System Synchronizer for IEEE 1588 - Eight Channels

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:AJG144
Lead Count (#):144
Pkg. Dimensions (mm):10.0 x 10.0 x 1.2
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)144
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)168
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Country of AssemblyPHILIPPINES
Country of Wafer FabricationSINGAPORE
ApplicationPTP Timing Card, SETS, Low-cTE Timing Card
Channels (#)8
Clock SupportG.813, G.8262, G.8262.1, GR-1244-CORE, GR-253-CORE, G.8273.2
Core Voltage (V)2.5V, 3.3V
Diff. Inputs8
Diff. Outputs12
Family NameClockMatrix
Fractional Output Dividers (#)8
FunctionSystem Synchronizer
Input Freq (MHz)5.0E-7 - 1000
Input TypeHCSL, LVDS, LVHSTL, LVPECL, SSTL
Inputs (#)16
Length (mm)10
Longevity2040 Apr
MOQ168
Output Banks (#)8
Output Freq Range (MHz)5.0E-7 - 1000
Output Skew (ps)50
Output TypeHSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL
Output Voltage (V)1.2V, 1.5V, 1.8V, 2.5V, 3.3V
Outputs (#)24
Phase Jitter Max RMS (ps)0.2
Phase Jitter Typ RMS (ps)0.15
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 1.2
Pkg. TypeCABGA
Price (USD)$57.27363
Product CategoryIEEE 1588, ClockMatrix, Ultra-Low Jitter Clocks (<300 fs RMS), Jitter Attenuators, Network Synchronization, Programmable Clocks
Prog. InterfaceI2C, SPI
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.2
Width (mm)10
Xtal Freq (KHz)25 - 54

Description

The 8A34001 system synchronizer for IEEE 1588 generates ultra-low jitter, precision timing signals based on the IEEE 1588 Precision Time Protocol (PTP) and Synchronous Ethernet (SyncE). The device can be used as a single timing and synchronization source for a system or two of these devices can be used as a redundant pair for improved system reliability. Digitally Controlled Oscillators (DCOs) are available to be controlled by IEEE 1588 clock recovery servo software running on an external processor. The device supports physical layer timing with Digital PLLs (DPLLs) and other timing blocks necessary to implement a Synchronous Equipment Timing Source (SETS) for SyncE. The DCOs can be controlled using IEEE 1588 information alone, or they can combine IEEE 1588 time information with physical layer frequency information from SyncE in accordance with ITU-T G.8273.2. The 8A34001 can be used to actively measure and compensate for clock propagation delays across backplanes and across circuit boards to ensure the distribution of accurate time and phase with minimal time error between IEEE 1588 Time Stamp Units (TSUs) in a system. The device supports multiple independent channels that control IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and universal frequency translation. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 TSUs.

To easily implement synchronization in IEEE 1588 systems, Renesas offers PTP Clock Manager Software for free under license.