Features
- 16-lane PCIe 3.0 signal Retimer
- 8.0Gbps per channel operation
- Equalization procedure, phases 0,1,2,3
- CTLE and DFE receiver equalization corrects Rj and Dj
- Large swing transmitter supports boost, pre-shoot and de-emphasis
- ASPM power savings - per lane
- I2C master/slave & JTAG CSR interface
- On-die scope, pattern generator/checker
- 89KTT0832P Evaluation Board available
Description
The IDT 89HT0832P 16-lane, 8Gbps PCIe 3.0 Retimer offers top analog performance, advanced digital processing and diagnostic features. It can correct total jitter (Rj and Dj), with operating parameters determined automatically by Link Equalization Procedure. The 89HT0832P is optimized for demanding 8Gbps applications in computing, storage, and communications.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Pitch (mm) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|---|
| 89HT0832PGZCHLG | Obsolete | N/A | In Stock | FCBGA | 345# | 0.8mm | C | Yes | Tray | 3 |
| 89HT0832PGZCHLG8 | Obsolete | N/A | Out of Stock | FCBGA | 345# | 0.8mm | C | Yes | Reel | 3 |
| 89HT0832PGZCHLGI | Obsolete | N/A | In Stock | FCBGA | 345# | 0.8mm | I | Yes | Tray | 3 |
| 89HT0832PGZCHLGI8 | Obsolete | N/A | Out of Stock | FCBGA | 345# | 0.8mm | I | Yes | Reel | 3 |
| 89HT0832PZCBLG | Obsolete | N/A | In Stock | FCBGA | 345# | 1mm | C | Yes | Tray | 4 |
| 89HT0832PZCBLG8 | Obsolete | N/A | Out of Stock | FCBGA | 345# | 1mm | C | Yes | Reel | 4 |
| 89HT0832PZCBLGI | Obsolete | N/A | In Stock | FCBGA | 345# | 1mm | I | Yes | Tray | 4 |
| 89HT0832PZCBLGI8 | Obsolete | N/A | Out of Stock | FCBGA | 345# | 1mm | I | Yes | Reel | 4 |
| 89HT0832PZCHLG | Obsolete | N/A | In Stock | FCBGA | 345# | 0.8mm | C | Yes | Tray | 3 |
| 89HT0832PZCHLG8 | Obsolete | N/A | Out of Stock | FCBGA | 345# | 0.8mm | C | Yes | Reel | 3 |
| 89HT0832PZCHLGI | Obsolete | N/A | Out of Stock | FCBGA | 345# | 0.8mm | I | Yes | Tray | 3 |
| 89HT0832PZCHLGI8 | Obsolete | N/A | Out of Stock | FCBGA | 345# | 0.8mm | I | Yes | Reel | 3 |
Loading
Filters
Applied Filters
Log in required to subscribe
- End Of Life NoticePDF 1.11 MB Apr 26, 2024
- Product Change NoticePDF 100 KB Aug 01, 2022
- Manual - Hardware
- Product Change NoticePDF 113 KB Jul 02, 2020
- Manual - Hardware
- Datasheet89HT0832P DatasheetRECOMMENDED
- Application Note
- Application Note
- OverviewPDF 422 KB 7WDXRDKU4E7E-6-62037 Apr 19, 2018
- Product Change NoticePDF 513 KB 7WDXRDKU4E7E-5-60880 Jul 27, 2016
- Product BriefPDF 1.3 MB 7WDXRDKU4E7E-6-10042 Mar 03, 2015
- Model - IBIS
- Datasheet89HT0832P DatasheetRECOMMENDED
Recommended Documents (1)
- Datasheet89HT0832P DatasheetRECOMMENDED
Datasheets (1)
- Manual - Hardware
- Manual - Hardware
Manuals & Guides (2)
- Application Note
- Application Note
Application Notes & White Papers (2)
- End Of Life NoticePDF 1.11 MB Apr 26, 2024
- Product Change NoticePDF 100 KB Aug 01, 2022
- Product Change NoticePDF 113 KB Jul 02, 2020
- Product Change NoticePDF 513 KB 7WDXRDKU4E7E-5-60880 Jul 27, 2016
Product Notices (PCN, EOL, etc) (4)
Errata & Technical Updates (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Schematic
- Schematic
Schematics & Design Files (2)
Package & Pinout Diagrams (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- OverviewPDF 422 KB 7WDXRDKU4E7E-6-62037 Apr 19, 2018
- Product BriefPDF 1.3 MB 7WDXRDKU4E7E-6-10042 Mar 03, 2015
- Product BriefPDF 2.67 MB 7WDXRDKU4E7E-6-7955 Sep 09, 2013
Marketing Collateral (3)
- Document
Other (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Software
- Software & Tools - Software
- Schematic
- Schematic
- Model - IBIS
- Model - Thermal
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Software
- Software & Tools - Software
- SchematicView More (6)
Software & Tools (6)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model - IBIS
- Model - Thermal
Simulation Models (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.