Skip to main content
32-lane, 8-port PCIe System Interconnect Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:AR900
Lead Count (#):900
Pkg. Dimensions (mm):31.0 x 31.0 x 2.82
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFCBGA
Lead Count (#)900
Pb (Lead) FreeNo
Carrier TypeTray
FunctionSystem Interconnect Switch
Length (mm)31
MOQ1
Moisture Sensitivity Level (MSL)4
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)32
Package Area (mm²)961
Payload Size Max (B)2000
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)31.0 x 31.0 x 2.82
Ports (#)8
PublishedNo
Qty. per Carrier (#)27
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.82
Width (mm)31

Description

Provides 32 PCIe lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.