Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 12 PCIe Gen2 Lanes, 3 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89HPES12T3G2ZABCObsoleteN/AOut of StockCABGA324#CNoTray
89HPES12T3G2ZABC8ObsoleteN/AOut of StockCABGA324#CNoReel
89HPES12T3G2ZABCGObsoleteN/AOut of StockCABGA324#CYesTray
89HPES12T3G2ZABCG8ObsoleteN/AOut of StockCABGA324#CYesReel
89HPES12T3G2ZBBCObsoleteN/AOut of StockCABGA324#CNoTray
89HPES12T3G2ZBBC8ObsoleteN/AOut of StockCABGA324#CNoReel
89HPES12T3G2ZBBCGObsoleteN/AOut of StockCABGA324#CYesTray
89HPES12T3G2ZBBCG8ObsoleteN/AOut of StockCABGA324#CYesReel
89HPES12T3G2ZBBCGIObsoleteN/AIn StockCABGA324#IYesTray
89HPES12T3G2ZBBCIObsoleteN/AOut of StockCABGA324#INoTray
89HPES12T3G2ZBBCI8ObsoleteN/AOut of StockCABGA324#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?