Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • 12 PCIe Gen1 Lanes, 3 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports Nontransparent Bridging
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Description

Provides high-performance I/O connectivity and switching functions between a PCIe upstream port and one transparent and one non-transparent downstream ports. The device also supports peer-to-peer switching between downstream ports.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
89HPES12NT3ZBBCObsoleteN/AOut of StockCABGA324#CNoTray
89HPES12NT3ZBBC8ObsoleteN/AOut of StockCABGA324#CNoReel
89HPES12NT3ZBBCGObsoleteN/AOut of StockCABGA324#CYesTray
89HPES12NT3ZBBCG8ObsoleteN/AOut of StockCABGA324#CYesReel
89HPES12NT3ZBBCGIObsoleteN/AOut of StockCABGA324#IYesTray
89HPES12NT3ZBBCGI8ObsoleteN/AOut of StockCABGA324#IYesReel
89HPES12NT3ZBBCIObsoleteN/AOut of StockCABGA324#INoTray
89HPES12NT3ZBBCI8ObsoleteN/AOut of StockCABGA324#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?