Warning message
Please log in or register to access this secure document.
Features
- PCI Express (x1) to PCI forward bridge
- Superior performance, low latency
- Non-transparent bridging support
- No power sequencing restrictions
- 10mm x 10 mm QFN
- 14mm x 14mm QFP
Description
The 89HPEB383 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.
Applied Filters: