Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8 channel SAS / SATA signal repeater
  • Advanced signal conditioning features
  • Advanced diagnostic features
  • Advanced power saving features
  • Built-in mux/demux for Fail-Over support
  • I2C programming interface
  • Commercial and Industrial temperature

Description

The IDT 89HP0608S 8-channel SAS / SATA Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
89HP0608SZBABObsoleteN/AOut of StockCABGA100#CNoTray3
89HP0608SZBAB8ObsoleteN/AOut of StockCABGA100#CNoReel3
89HP0608SZBABGObsoleteN/AOut of StockCABGA100#CYesTray3
89HP0608SZBABG8ObsoleteN/AOut of StockCABGA100#CYesReel3
89HP0608SZBABGIObsoleteN/AOut of StockCABGA100#IYesTray3
89HP0608SZBABGI8ObsoleteN/AOut of StockCABGA100#IYesReel3
89HP0608SZBABIObsoleteN/AOut of StockCABGA100#INoTray3
89HP0608SZBABI8ObsoleteN/AOut of StockCABGA100#INoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?